IESNA:LM-63-2002
[TEST]P1434338
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-835-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64958.0
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9892.5 10301.1 10592.9 10578.3 10344.8 10023.8 9250.5 8593.9 8652.3 9104.6 9936.3 10957.6 12227.0 13729.9 15976.9 18194.7 19974.7 21915.3 
24103.9 25913.2 26015.3 25373.3 23651.6 20587.5 15393.2 11337.0 10680.4 8316.7 5661.2 4377.2 3428.8 2451.2 1940.6 1532.0 1094.3 671.2 
321.0 0.0 
9892.5 10315.7 10607.5 10592.9 10359.4 10038.4 9250.5 8608.5 8652.3 9104.6 9921.7 10928.5 12139.5 13832.0 16283.3 18121.7 20193.6 21944.5 
24089.3 25986.1 26132.0 25490.0 23841.3 20821.0 15582.9 11526.7 10870.1 8652.3 5909.3 4493.9 3472.6 2509.6 1969.8 1590.4 1196.4 758.7 
350.2 0.0 
9892.5 10271.9 10578.3 10622.1 10432.4 10213.5 9513.2 8827.4 8725.3 9163.0 9863.3 10840.9 12052.0 13540.2 16195.7 18194.7 20193.6 21886.1 
23841.3 26000.7 26686.5 26205.0 24906.4 22294.7 17888.3 13073.3 12270.8 10111.4 7762.3 5573.7 4202.1 3166.2 2363.7 1853.0 1429.9 846.3 
408.5 0.0 
9892.5 10257.3 10578.3 10738.8 10607.5 10490.7 10038.4 9294.3 8929.5 9148.4 9775.8 10695.0 11862.3 13277.6 14868.0 17085.8 19289.0 21098.2 
23184.7 25300.3 26890.7 27051.2 26088.2 24176.9 20427.0 14897.1 13977.9 11410.0 9265.1 7339.1 5734.2 4275.1 3151.6 2261.6 1721.7 
1065.1 452.3 0.0 
9892.5 10286.5 10607.5 10884.7 10972.2 10972.2 10811.7 10301.1 9746.6 9644.5 10067.6 10899.3 12081.1 13511.0 15086.8 16735.6 18836.6 20923.1 
22922.1 24862.6 26803.2 28072.6 27912.1 26671.9 24176.9 18997.1 17771.5 13321.3 10067.6 8141.6 6551.2 5223.5 4231.3 3268.3 2422.1 
1721.7 627.4 0.0 
9892.5 10228.1 10563.7 10943.1 11234.9 11424.6 11555.9 11482.9 11191.1 11001.4 11205.7 11818.5 12825.3 14196.8 15845.5 17654.8 19449.5 21083.6 
22776.1 24235.2 25796.4 27591.1 28597.9 28364.4 26905.3 24220.6 23316.0 18559.4 11818.5 7514.2 5777.9 4552.3 3472.6 2713.9 1940.6 
1254.8 569.0 0.0 
9892.5 10213.5 10549.1 10986.8 11512.1 11993.6 12402.1 12839.9 13087.9 13248.4 13613.2 14240.6 15174.4 16560.5 18180.1 19916.4 21492.2 22878.3 
23739.1 24483.3 25169.0 26248.7 28160.1 30932.4 32581.1 32902.1 32800.0 31486.8 25825.6 16837.7 9381.8 5996.8 4566.9 3399.6 
2232.4 1181.9 466.9 0.0 
9892.5 10155.2 10490.7 10943.1 11512.1 12227.0 13029.5 13919.6 14868.0 15816.4 16545.9 17319.2 18413.5 19712.1 21390.0 22995.0 24468.7 
25402.5 26307.1 26759.4 27240.9 28072.6 29575.4 31982.9 36112.1 39686.8 39803.5 37731.7 32289.3 26000.7 18909.6 11016.0 6011.4 
3968.7 2801.4 1809.3 685.8 0.0 
9892.5 10126.0 10461.6 10928.5 11541.3 12212.5 13044.1 13963.3 15013.9 16079.0 17056.6 17873.7 18938.8 20281.1 21900.7 23491.1 24950.2 
25796.4 26701.1 27211.7 27693.2 28539.5 30013.2 32347.7 36316.4 39716.0 39701.4 37877.6 32522.8 26000.7 18209.2 10592.9 5953.0 
3852.0 2801.4 1853.0 700.4 0.0 
9892.5 10067.6 10403.2 10840.9 11468.3 12168.7 13087.9 14211.4 15597.5 17290.0 19157.6 21200.3 23520.3 25942.3 28145.5 29940.2 30932.4 
31443.0 31676.5 31413.9 31472.2 32041.3 32493.6 32814.6 31078.3 27941.3 27299.3 25402.5 23432.7 18296.8 10855.5 6244.8 4391.8 
3020.3 2276.2 1707.1 758.7 0.0 
9892.5 9994.7 10257.3 10695.0 11205.7 11862.3 12723.1 13686.1 14940.9 16443.8 18180.1 20018.5 22236.3 24541.6 26905.3 28991.8 30494.7 
31516.0 32070.5 32187.2 32610.3 33573.3 34696.8 34711.4 32741.6 30027.7 29429.5 26423.8 21083.6 14940.9 9965.5 6653.4 4275.1 
2743.1 1809.3 1167.3 481.5 0.0 
9892.5 9980.1 10169.7 10578.3 11045.2 11658.0 12372.9 13233.8 14298.9 15553.7 17158.7 18792.9 20675.1 22498.9 24468.7 26161.2 27343.1 
27912.1 28218.5 28160.1 28320.6 29035.6 29984.0 30159.1 28948.0 26890.7 26482.2 24045.5 19610.0 14824.2 10505.3 7032.7 4421.0 
2699.3 1605.0 1079.7 394.0 0.0 
9892.5 9950.9 10096.8 10403.2 10782.6 11234.9 11803.9 12475.1 13233.8 14138.4 15189.0 16400.0 17625.6 18792.9 20003.9 21039.9 21638.1 
21608.9 21419.2 20952.3 20587.5 20893.9 21550.5 22002.8 21667.3 20791.8 20558.4 19157.6 15991.5 12037.4 8200.0 5281.8 3764.4 
2684.7 1940.6 1313.2 525.3 0.0 
9892.5 9805.0 9775.8 9819.6 9877.9 9848.8 9761.2 9659.1 9484.0 9338.1 9279.7 9308.9 9425.6 9629.9 9994.7 10286.5 10461.6 10359.4 9965.5 
9425.6 8812.8 8287.5 7791.5 7310.0 6682.6 6055.2 5909.3 5398.6 4844.1 4362.6 3939.5 3516.4 3093.2 2597.2 2203.2 1750.9 802.5 0.0 
9892.5 9659.1 9396.4 9017.1 8564.8 8068.7 7660.1 7397.5 7280.8 7280.8 7397.5 7543.4 7733.1 8010.3 8214.6 8448.0 8535.6 8506.4 8258.4 
7645.5 6945.2 6288.6 5705.0 5135.9 4625.3 4187.5 4143.8 3910.3 3633.1 3370.5 3107.8 2830.6 2509.6 2130.2 1765.5 1356.9 554.4 0.0 
9892.5 9498.6 8900.4 8097.9 7397.5 7061.9 7018.1 7149.5 7251.6 7295.4 7310.0 7295.4 7324.6 7295.4 7266.2 7237.0 7134.9 6945.2 6638.8 
6230.2 5675.8 5150.5 4639.9 4216.7 3881.1 3618.5 3560.1 3370.5 3166.2 2947.3 2684.7 2392.9 2071.9 1663.3 1211.0 773.3 335.6 0.0 
9892.5 9352.7 8433.4 7368.3 6901.4 6974.4 7251.6 7426.7 7499.6 7499.6 7426.7 7324.6 7178.6 7018.1 6872.2 6697.2 6463.7 6171.9 5865.5 
5529.9 5135.9 4756.6 4421.0 4158.4 3910.3 3676.9 3633.1 3370.5 3210.0 3093.2 3049.5 2816.0 2509.6 1998.9 1429.9 875.4 525.3 0.0 
9892.5 9206.8 7981.1 6945.2 6843.1 7193.2 7528.8 7718.5 7762.3 7689.3 7528.8 7324.6 7134.9 6930.6 6624.2 6303.2 5996.8 5734.2 5398.6 
5063.0 4756.6 4493.9 4289.7 4114.6 3793.6 3560.1 3531.0 3385.1 3282.9 3589.3 3720.6 3516.4 3195.4 2684.7 1940.6 1342.3 1006.8 0.0 
9892.5 9090.0 7660.1 6755.5 6959.8 7412.1 7776.9 7966.5 7995.7 7864.4 7631.0 7339.1 7047.3 6711.7 6376.2 6026.0 5646.6 5267.3 4902.5 
4552.3 4289.7 4100.0 3924.9 3618.5 3428.8 3195.4 3166.2 3020.3 3078.6 3501.8 3341.3 3049.5 2713.9 2290.7 1721.7 1444.5 1050.5 0.0 
9892.5 8958.7 7455.9 6697.2 7018.1 7543.4 7937.4 8141.6 8141.6 7995.7 7703.9 7353.7 6974.4 6507.5 6157.3 5792.5 5311.0 4814.9 4450.2 
4187.5 4070.8 3822.8 3603.9 3355.9 3122.4 2889.0 2859.8 2757.7 2976.5 3122.4 2816.0 2451.2 2115.7 1692.5 1415.3 1298.6 787.9 0.0 
9892.5 8987.9 7397.5 6711.7 7076.5 7631.0 8024.9 8200.0 8200.0 8039.5 7733.1 7368.3 6916.0 6332.4 5909.3 5544.5 4975.4 4508.5 4173.0 
4027.0 3866.5 3691.5 3472.6 3253.7 3020.3 2786.8 2757.7 2713.9 2947.3 2859.8 2509.6 2378.3 2144.8 1692.5 1371.5 1138.1 612.8 0.0 
9892.5 9002.5 7280.8 6682.6 7091.1 7616.4 7981.1 8156.2 8141.6 7966.5 7703.9 7353.7 6857.6 6332.4 5909.3 5515.3 4960.9 4479.4 4114.6 
4027.0 3793.6 3647.7 3399.6 3195.4 2961.9 2757.7 2713.9 2684.7 2918.1 2801.4 2451.2 2290.7 2013.5 1502.8 1284.0 1065.1 554.4 0.0 
